Cartridge fuse for household 32A - 10.3x38mm LF142

EAN-Nr.
3250614061424
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    400 V
  • Type of supply voltage
    AC
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image LF142  | Hager

    Product Image LF142

  • Product environment profile

    Image Product environmental profile for LF142  | Hager

    Product environmental profile for LF142

    PDF
    450 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.