Cartridge fuse for household 25A - 10.3x31.5mm LF141

EAN-Nr.
3250614061417
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    400 V
  • Type of supply voltage
    AC
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image LF141  | Hager

    Product Image LF141

  • Product environment profile

    Image Product environmental profile for LF141  | Hager

    Product environmental profile for LF141

    PDF
    450 KB
  • Product ROHS

    Image RoHS certificate for LF141  | Hager

    RoHS certificate for LF141

    PDF
    32 KB
    Image RoHS certificate for LF141  | Hager

    RoHS certificate for LF141

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.