Fuse carrier 1P 30A 240V BS1361 1M with cartridge fuse LB118
EAN-Nr.
3250614123665
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Type of pole1 P
Installation, mounting
-
Tightening torque2,2Nm
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…50 °C
Downloads
-
Product image
-
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for LB118
Declaration
PDF126 KBEU Declaration of conformity for LB118
Declaration
PDF894 KB -
RoHS report
Pollutant guidelines for LB118
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LB118
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation