LB116

Fuse carrier 1P 20A 240V BS1361 1M with cartridge fuse
EAN
3250614123658
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Type of pole
      1 P
  • Controls and indicators
    • Indicator lamp
      no
  • Main electrical features
    • Rated operational voltage Ue
      240 V
    • Frequency
      50/60 Hz
    • Rated current
      20 A
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      1
  • Cover, door
    • Interlockable
      No
  • Installation, mounting
    • Tightening torque
      2,2Nm
  • Connection
    • Connection cross-sect. flexible conductor
      0,75 / 16mm²
    • Connection cross-sect. rigid cable
      1 / 25mm²
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
Documentations
13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.