LB115

Fuse carrier 1P 15A 240V BS1361 1M with cartridge fuse
EAN
3250614123641
Quantity
1
Trade price*
£8.89 *
  • Architecture
    • Type of pole
      1 P
  • Controls and indicators
    • Indicator lamp
      no
  • Main electrical features
    • Rated operational voltage Ue
      240 V
    • Frequency
      50;60 Hz
    • Rated current
      15 A
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      1
  • Cover, door
    • Interlockable
      No
  • Installation, mounting
    • Tightening torque
      2,2Nm
  • Connection
    • Connection cross-sect. flexible conductor
      0,75 ; 16mm²
    • Connection cross-sect. rigid cable
      1 ; 25mm²
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -25/80 °C
  • Temperature
    • Operating temperature
      -5/50 °C
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.