Fuse carrier 1P+N 16A 250V 1M L12501

EAN-Nr.
3250610100523
Packaging
12 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    77 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    1.5 W
Cover, door
  • Interlockable
    No
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.