Feed-through terminal-neutral, 16mm², 400V/76A, screw connection KXA16N

EAN-Nr.
3250613941949
Packaging
50 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    51.5 mm
  • Width of installed product
    58 mm
Materials
  • Colour
    blue
  • Material
    Polyamid (PA)
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Type of connection
    with screw
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image KXA16N  | Hager

    Product Image KXA16N

  • Product declaration

    Image EU Declaration of conformity for KXA16N  | Hager

    EU Declaration of conformity for KXA16N

    Declaration

    PDF
    194 KB
  • Product ROHS

    Image RoHS certificate for KXA16N  | Hager

    RoHS certificate for KXA16N

    PDF
    33 KB
    Image RoHS certificate for KXA16N  | Hager

    RoHS certificate for KXA16N

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.