KXA10N

Feed-through terminal -neutral, 10mm² , 400V/57A, screw connection
EAN
3250613941901
Quantity
1
Trade price*
£10.49 /prt.*
Architecture
Fixing modeon mounting rail according to DIN EN 50022
Main electrical features
Rated current57 A
Dimensions
Depth of installed product10 mm
Power
Total power loss under IN1 W
Dissipated energy in cable1 W
Materials
Colourblue
MaterialPolyamid (PA)
Connection
Connection cross-sect. flexible conductor1 ; 10mm²
Connection cross-sect. rigid cable1,5 ; 16mm²
Type of connectionwith screw
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.