KXA10L

Feed-through terminal -phase , 10mm² , 400V/57A, screw connection
EAN
3250613941871
Quantity
1
Trade price*
£4.10 /prt.*
  • Architecture
    • Fixing mode
      on mounting rail according to DIN EN 50022
  • Main electrical features
    • Rated current
      57 A
  • Dimensions
    • Depth of installed product
      10 mm
  • Power
    • Total power loss under IN
      1 W
    • Dissipated energy in cable
      1 W
  • Materials
    • Colour
      stone grey
    • RAL colour number
      7030
    • Material
      Polyamid (PA)
  • Connection
    • Connection cross-sect. flexible conductor
      1 / 10mm²
    • Connection cross-sect. rigid cable
      1,5 / 16mm²
    • Type of connection
      with screw

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.