Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection KXA02LH

EAN-Nr.
3250613941734
Packaging
100 PCEs
Price
£4.36
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    5 mm
  • Height of installed product
    48.5 mm
  • Width of installed product
    44.5 mm
Materials
  • Colour
    stone grey
  • Colour
    dark grey
  • Material
    Polyamid (PA)
Connection
  • Connection cross-sect. rigid cable
    0,5 / 4mm²
  • Type of connection
    with screw
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image KXA02LH  | Hager

    Product Image KXA02LH

  • Product declaration

    Image EU Declaration of conformity for KXA02LH  | Hager

    EU Declaration of conformity for KXA02LH

    Declaration

    PDF
    194 KB
  • Product ROHS

    Image RoHS certificate for KXA02LH  | Hager

    RoHS certificate for KXA02LH

    PDF
    32 KB
    Image RoHS certificate for KXA02LH  | Hager

    RoHS certificate for KXA02LH

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.