KN26N

Terminal,QuickConnect,neutral,26 connections
EAN
3250613849160
Quantity
1
Trade price*
£12.76 /prt.*
  • Main electrical features
    • Rated current
      63 A
  • Voltage
    • Rated insulation voltage
      400 V
  • Dimensions
    • Depth of installed product
      34 mm
    • Height of installed product
      33 mm
    • Length
      105 mm
    • Width of installed product
      105 mm
  • Materials
    • Colour
      blue
    • Colour
      blue  
    • Material
      Polyamid (PA)
  • Safety
    • Protection index IP
      2
  • Temperature
    • Operating temperature
      -5/40 °C
Documentations
Instruction manuals for KN26N 362 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.