KN22E

Terminal,QuickConnect,earth,22 connections
EAN
3250613849054
Quantity
1
Trade price*
£11.07 /prt.*
  • Main electrical features
    • Rated current
      63 A
  • Voltage
    • Rated insulation voltage
      400 V
  • Dimensions
    • Depth of installed product
      34 mm
    • Height of installed product
      33 mm
    • Length
      90 mm
    • Width of installed product
      90 mm
  • Materials
    • Colour
      green;yellow
    • Colour
      green
    • Material
      Polyamid (PA)
  • Safety
    • Protection index IP
      2
  • Temperature
    • Operating temperature
      -5/40 °C
Documentations
Instruction manuals for KN22E 362 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.