Terminal,QuickConnect,earth,22 connections KN22E

EAN-Nr.
3250613849054
Packaging
1 Prt.
Price
£13.72
/ piece *

Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    90 mm
Materials
  • Colour
    green/yellow
  • Colour
    green
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image KN22E  | Hager

    Product Image KN22E

  • Product notice

    Image Instruction manuals for KN22E  | Hager

    Instruction manuals for KN22E

    URL
    Image Instruction manuals for KN22E  | Hager

    Instruction manuals for KN22E

    Montageanleitung QC Einzelmodul

    PDF
    361 KB
  • Product declaration

    Image EU Declaration of conformity for KN22E  | Hager

    EU Declaration of conformity for KN22E

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for KN22E  | Hager

    EU Declaration of conformity for KN22E

    Declaration of conformity for Series Gamma DBO

    PDF
    217 KB
    Image EU Declaration of conformity for KN22E  | Hager

    EU Declaration of conformity for KN22E

    Declaration

    PDF
    100 KB
  • Product ROHS

    Image RoHS certificate for KN22E  | Hager

    RoHS certificate for KN22E

    PDF
    33 KB
    Image RoHS certificate for KN22E  | Hager

    RoHS certificate for KN22E

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.