Terminal,QuickConnect,earth,14 connections KN14E

EAN-Nr.
3250613849030
Packaging
1 Prt.
£8.00
/ piece *

Technical characteristics

Architecture
  • Number of poles
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    60 mm
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.