Terminal,QuickConnect,neutral,10 connections KN10N

EAN-Nr.
3250613849122
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    45 mm
Materials
  • Colour
    blue
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image KN10N  | Hager

    Product Image KN10N

  • Product notice

    Image Instruction manuals for KN10N  | Hager

    Instruction manuals for KN10N

    URL
    Image Instruction manuals for KN10N  | Hager

    Instruction manuals for KN10N

    Montageanleitung QC Einzelmodul

    PDF
    361 KB
  • Product declaration

    Image EU Declaration of conformity for KN10N  | Hager

    EU Declaration of conformity for KN10N

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for KN10N  | Hager

    EU Declaration of conformity for KN10N

    Declaration of conformity for Series Gamma DBO

    PDF
    217 KB
    Image EU Declaration of conformity for KN10N  | Hager

    EU Declaration of conformity for KN10N

    Declaration

    PDF
    100 KB
  • Product ROHS

    Image RoHS certificate for KN10N  | Hager

    RoHS certificate for KN10N

    PDF
    33 KB
    Image RoHS certificate for KN10N  | Hager

    RoHS certificate for KN10N

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.