Terminal,QuickConnect,earth,10 connections KN10E

EAN-Nr.
3250613849023
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    45 mm
Materials
  • Colour
    green/yellow
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.