Terminal,QC,earth, 6 connections KN06E

EAN-Nr.
3250613849016
Packaging
1 Prt.
Price
£6.03
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    30 mm
Materials
  • Colour
    green/yellow
  • Colour
    green
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image KN06E  | Hager

    Product Image KN06E

  • Product notice

    Image Instruction manuals for KN06E  | Hager

    Instruction manuals for KN06E

    URL
    Image Instruction manuals for KN06E  | Hager

    Instruction manuals for KN06E

    Montageanleitung QC Einzelmodul

    PDF
    361 KB
  • Product declaration

    Image EU Declaration of conformity for KN06E  | Hager

    EU Declaration of conformity for KN06E

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for KN06E  | Hager

    EU Declaration of conformity for KN06E

    Declaration of conformity for Series Gamma DBO

    PDF
    217 KB
    Image EU Declaration of conformity for KN06E  | Hager

    EU Declaration of conformity for KN06E

    Declaration

    PDF
    100 KB
  • Product ROHS

    Image RoHS certificate for KN06E  | Hager

    RoHS certificate for KN06E

    PDF
    32 KB
    Image RoHS certificate for KN06E  | Hager

    RoHS certificate for KN06E

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.