Terminal,QC,earth, 6 connections KN06E

EAN-Nr.
3250613849016
Packaging
1 Prt.
£6.03
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    30 mm
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.