Terminal carrier,QC,universal adapter KN00A

EAN-Nr.
3250613849504
Packaging
1 Prt.
£9.40
/ piece *

Technical characteristics

Voltage
  • Rated insulation voltage
    400 V
Dimensions
  • Depth of installed product
    42 mm
  • Height of installed product
    35 mm
  • Width of installed product
    105 mm
Materials
  • Colour
    black
Accessories included
  • Mounting accessories type
    Adapter kit
  • Type of accessory
    Bridge
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.