Terminal carrier,QC,universal adapter KN00A

EAN-Nr.
3250613849504
Packaging
1 Prt.
Price
£9.40
/ piece *

Technical characteristics

Voltage
  • Rated insulation voltage
    400 V
Dimensions
  • Depth of installed product
    42 mm
  • Height of installed product
    35 mm
  • Width of installed product
    105 mm
Materials
  • Colour
    black
  • Colour
    black  
  • RAL colour
    RAL 9011 - Graphite black
  • Material
    Polyamid (PA)
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP2X

Downloads

  • Product image

    Image KN00A  | Hager

    Product Image KN00A

  • Product notice

    Image Instruction manuals for KN00A  | Hager

    Instruction manuals for KN00A

    Montageanleitung Universaladapter

    PDF
    416 KB
  • Product declaration

    Image EU Declaration of conformity for KN00A  | Hager

    EU Declaration of conformity for KN00A

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for KN00A  | Hager

    EU Declaration of conformity for KN00A

    Declaration

    PDF
    100 KB
  • Product ROHS

    Image RoHS certificate for KN00A  | Hager

    RoHS certificate for KN00A

    PDF
    33 KB
    Image RoHS certificate for KN00A  | Hager

    RoHS certificate for KN00A

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.