KM10F
Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
EAN
3250613831158
Quantity
1
Trade price*
5.78£ /prt.*
- Materials
- Colour
- green/yellow
-
- Connection
- Connection cross-sect. flexible conductor
-
- Cable
- Cable Material
-
- Accessories included
- Type of accessory
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
