KLPCR/7

Conduit Box/ Surface Connector
EAN
5015652271260
Quantity
1
Trade price*
£12.28 /prt.*
  • Dimensions
    • Depth of installed product
      • 35 mm
    • Length
      • 105 mm
    • Width of installed product
      • 110 mm
  • Materials
    • Colour
      • white
    • Material
      • plastic
  • Safety
    • Inflammability
      • UL 94 V0
  • Identification
    • Application, usage
      • Light control
Documentations
Service brochure 12 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.