KLP/3/0-75W

16A Lighting Lead 3m 0.75mm 5 Core P-W
EAN
5015654749040
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Main electrical features
    • Rated current
      6 A
  • Dimensions
    • Length
      3 m
  • Materials
    • Colour
      white
  • Cable
    • Cable Material
      Low Smoke Zero Halogen
    • Cable Standard
      BS 6500
  • Safety
    • Inflammability
      UL 94 V0
  • Identification
    • Application, usage
      Light control
Documentations
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.