KLDS6BLACK

KLDS 6 WAY BLACK
EAN
5015654772291
Quantity
1
Trade price*
£174.40 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      250 V
    • Rated current
      16 A
  • Electric current
    • Current Rating - Outgoing
      6 A
  • Materials
    • Material
      Plastic/metal
  • Identification
    • Application, usage
      Light control
Documentations
Product data sheets for KLDS6BLACK 132 KBpdfDownload
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.