KLCM Occupancy Sensor 3 Head with 10m RJ11 Lead KLCM-3OS

EAN-Nr.
5015654771270
Packaging
1 Prt.
Price
£385.35
/ piece *

Technical characteristics

Voltage
  • Max operating voltage
    240 V
Materials
  • Material
    thermoplastic
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image KLCM-3OS  | Hager

    Product Image KLCM-3OS

  • Product declaration

    Image EU Declaration of conformity for KLCM-3OS  | Hager

    EU Declaration of conformity for KLCM-3OS

    Declaration

    PDF
    350 KB
    Image EU Declaration of conformity for KLCM-3OS  | Hager

    EU Declaration of conformity for KLCM-3OS

    Declaration

    PDF
    341 KB
    Image EU Declaration of conformity for KLCM-3OS  | Hager

    EU Declaration of conformity for KLCM-3OS

    Declaration

    PDF
    394 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.