Insulated busbar 4P 63A fork 10mm² 57M KDN463B

EAN-Nr.
3250613740979
Packaging
10 PCEs
£111.17
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
Voltage
  • Max operating voltage
    400 V
Materials
  • Colour
    stone grey
Connection
  • Type of connection
    with screw / quick connect
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.