Insulated busbar 3P+N 80A prong 16mm² 57M KB480B

EAN-Nr.
3250613720179
Packaging
10 PCEs
£137.59
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
Voltage
  • Max operating voltage
    400 V
  • Rated impulse withstand voltage
    4 kV
Materials
  • Colour
    stone grey
Connection
  • Type of connection
    with screw
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.