KB463A

Insulated busbar 3P+N 63A prong 10mm² 12M
EAN
3250613720155
Quantity
1
Trade price*
£57.82 /prt.*
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      63 A
  • Voltage
    • Max operating voltage
      400 V
    • Rated impulse withstand voltage
      4 kV
  • Dimensions
    • Length
      210 mm
  • Capacity
    • Number of modules
      12
  • Materials
    • Colour
      stone grey
  • Connection
    • Connection cross-sect. rigid cable
      10mm²
    • Type of connection
      with screw
  • Standards
    • European directive WEEE
      concerned

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.