KB163P
Insulated busbar 1P 63A prong 10mm² brown 13M
EAN
3250613720018
Quantity
1
Trade price*
7.46£ /prt.*
- Architecture
- Neutral position
- Type of pole
- 1 P
- Fixing mode
-
- Materials
- Colour
- brown
- Material
-
- Connection
- Connection cross-sect. flexible conductor
- Connection cross-sect. rigid cable
- 10mm²
- Type of connection
- with screw
-
- Accessories included
- Type of accessory
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
