6A Luminaire Lead 3m 0.75mm 6 Core Plug to Wire K7T3M075W

EAN-Nr.
5015654771683
Packaging
1 Prt.
Price
£41.55
/ piece *

Technical characteristics

Voltage
  • Max operating voltage
    240 V
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image K7T3M075W  | Hager

    Product Image K7T3M075W

  • Product declaration

    Image EU Declaration of conformity for K7T3M075W  | Hager

    EU Declaration of conformity for K7T3M075W

    Declaration

    PDF
    350 KB
    Image EU Declaration of conformity for K7T3M075W  | Hager

    EU Declaration of conformity for K7T3M075W

    Declaration

    PDF
    354 KB
    Image EU Declaration of conformity for K7T3M075W  | Hager

    EU Declaration of conformity for K7T3M075W

    Declaration

    PDF
    341 KB
    Image EU Declaration of conformity for K7T3M075W  | Hager

    EU Declaration of conformity for K7T3M075W

    Declaration

    PDF
    307 KB
    Image EU Declaration of conformity for K7T3M075W  | Hager

    EU Declaration of conformity for K7T3M075W

    Declaration

    PDF
    394 KB
  • Product ROHS

    Image RoHS certificate for K7T3M075W  | Hager

    RoHS certificate for K7T3M075W

    PDF
    33 KB
    Image RoHS certificate for K7T3M075W  | Hager

    RoHS certificate for K7T3M075W

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.