K159
Brass terminal, 242mm, 1x25mm² - 31x10mm² - 8x16mm², without mounting base
EAN
4010330712180
Quantity
1
Trade price*
37.03£ /prt.*
- Architecture
- Fixing mode
-
- Materials
- Colour
- bronze
- RAL colour number
- Material
- brass
-
- Installation, mounting
- Tightening torque
-
- Connection
- Connection cross-sect. flexible conductor
- Connection cross-sect. rigid cable
- Type of connection
-
- Standards
- European directive WEEE
- concerned
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
