K148

Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
EAN
4010330712166
Quantity
1
Trade price*
£5.50 /prt.*
  • Main electrical features
    • Rated current
      60 A
  • Dimensions
    • Length
      85 mm
  • Materials
    • Colour
      bronze
    • Material
      brass
  • Connection
    • Number and size of connection points
      6x16+7x10mm²

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.