Main line branch terminal,universZ, 4 pole, 1x25mm² - 4x16 mm² per pole K024

EAN-Nr.
4010330710988
Packaging
5 PCEs
Price
£93.09
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
  • Fixing mode
    Clamping and screwable
Dimensions
  • Depth of installed product
    45 mm
  • Height of installed product
    55 mm
  • Width of installed product
    120 mm
Connection
  • Connection cross-sect. rigid cable
    25mm²
  • Type of connection
    screw
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image K024  | Hager

    Product Image K024

  • Product ROHS

    Image RoHS certificate for K024  | Hager

    RoHS certificate for K024

    PDF
    33 KB
    Image RoHS certificate for K024  | Hager

    RoHS certificate for K024

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.