JKD2884PM

200A Power/Lighting/Services Board. Lower 8, Mid 8, Top 4 Way. Pulsed/Modbus
EAN
5015652600299
Quantity
1
Trade price
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 200 A
  • Dimensions
    • Depth of installed product
      • 165.5 mm
    • Height of installed product
      • 1850 mm
    • Width of installed product
      • 465 mm
  • Cover, door
    • Type of door closing
      • Quarter turn lock
    • Interlockable
      • Yes
  • Materials
    • Colour
      • RAL 7035
    • Material
      • Steel
  • Equipment
    • Can be accessorized
      • Yes
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP30
    • Protection class
      • Protection class III
Documentations
Instruction manuals for JKD2884PM 2 MBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.