JKD250TPM

EAN-Nr.
5015652600282
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    625 mm
  • Width of installed product
    1395 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JKD250TPM  | Hager

    Product Image JKD250TPM

  • BIM models

    Image BIM models for JKD250TPM  | Hager

    BIM models for JKD250TPM

    UK_INVICTA_BIM_TPN250A.ZIP

    ZIP
    947 KB
  • Product declaration

    Image EU Declaration of conformity for JKD250TPM  | Hager

    EU Declaration of conformity for JKD250TPM

    Declaration

    PDF
    129 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.