JKD250PM

EAN-Nr.
3250610459577
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    625 mm
  • Width of installed product
    930 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JKD250PM  | Hager

    Product Image JKD250PM

  • Product datasheet

    Image Product data sheets for JKD250PM  | Hager

    Product data sheets for JKD250PM

    Technical data sheet for JKD250PM

    PDF
    211 KB
  • Product declaration

    Image EU Declaration of conformity for JKD250PM  | Hager

    EU Declaration of conformity for JKD250PM

    Declaration

    PDF
    129 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.