JKD186PM

125A Dual Metered TPN Power/Lighting Board. Lower Pan 8 Way/Upper Pan 6 Way
EAN
5015652600268
Quantity
1
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 125 A
  • Dimensions
    • Depth of installed product
      • 165 mm
    • Height of installed product
      • 1250 mm
    • Width of installed product
      • 465 mm
  • Capacity
    • Number of modules
      • 42
  • Cover, door
    • Type of door closing
      • Quarter turn lock
  • Materials
    • Colour
      • RAL 7035
    • Material
      • Steel
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP30
    • Protection class
      • Protection class III
Documentations
Instruction manuals for JKD186PM 1 MBPDFDownload
Product data sheets for JKD186PM 188 KBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation
Tools and software
BIM models for JKD186PM 1 MB ZIPDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.