JKD146PM

125A Dual Metered TPN Power/Lighting Board. Lower Pan 4 Way/Upper Pan 6 Way
EAN
3250610459546
Quantity
1
Trade price*
£2,356.48 /prt.*
More Information
UnitPCE
EAN3250610459546
Sales status3C
Rated current125 A
Height of installed product1100 mm
Transparent cover or door Yes
Protection index IPIP30
Type of door closingQuarter turn lock
Number of earth leakage switches 300 mA0
Number of poles of the main switch3
Can be accessorizedNo
Protection classProtection class III
Depth of installed product165 mm
InterlockableYes
European directive WEEEconcerned
Width of installed product465 mm
Number of RCCB in enclosure0
Type of protection devicesOther
Number of accessible phases3
MaterialSteel
Fixing modesurface-mounting
See more features
Documentations
Product data sheets for JKD146PM 188 kbpdfDownload
Instruction manuals for JKD146PM 1448 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JKD146PM 1699 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.