JKD1416B

EAN-Nr.
5015652252498
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1550 mm
  • Width of installed product
    465 mm
Cover, door
  • Interlockable
    Yes
Materials
  • Material
    Steel
Equipment
  • Can be accessorized
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I

Downloads

  • Product image

    Image JKD1416B  | Hager

    Product Image JKD1416B

  • Product ROHS

    Image RoHS certificate for JKD1416B  | Hager

    RoHS certificate for JKD1416B

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.