JKD125TPM

EAN-Nr.
5015652600237
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    450 mm
  • Width of installed product
    1395 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.