JKD125PM

EAN-Nr.
3250610459522
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    3 P
  • Type of pole
    3 P
Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    625 mm
  • Width of installed product
    930 mm
Measurement
  • Type of measuring instrument
    digital
Materials
  • Colour
    RAL 7035
Equipment
  • Type of display
    LCD
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.