JKD125BMM

EAN-Nr.
5015652252474
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    450 mm
  • Width of installed product
    930 mm
Equipment
  • Can be accessorized
    No
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.