JKD11212MID

125A Dual Metered MID TPN Power/Lighting Board. Lower Pan 12 Way/Upper Pan 12 Wa
EAN
5015652607311
Quantity
1
Trade price*
£2,954.43 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Frequency
      • 50 Hz
    • Rated current
      • 125 A
  • Dimensions
    • Depth of installed product
      • 165.5 mm
    • Height of installed product
      • 1400 mm
    • Width of installed product
      • 465 mm
  • Capacity
    • Number of modules
      • 72
  • Cover, door
    • Type of door closing
      • Quarter turn lock
  • Materials
    • Colour
      • light grey
    • RAL colour
      • RAL 7035 - Light grey
    • Material
      • Steel
  • Equipment
    • Can be accessorized
      • Yes
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP30
  • Use conditions
    • Operating temperature
      • -10…55 °C
Documentations
Installation manuals for JKD11212MID 2 MBPDFDownload
Instruction manuals for JKD11212MID 628 KBPDFDownload
Product data sheets for JKD11212MID 1 MBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.