JK710C

EAN-Nr.
3250610434413
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    236 mm
  • Width of installed product
    397 mm

Downloads

  • Product image

    Image JK710C  | Hager

    Product Image JK710C

  • Product notice

    Image Instruction manuals for JK710C  | Hager

    Instruction manuals for JK710C

    UK_HAGER_INS_ZD0651

    PDF
    500 KB
  • BIM models

    Image BIM models for JK710C  | Hager

    BIM models for JK710C

    UK_BIM_ABoards

    ZIP
    547 KB
  • Product datasheet

    Image Product data sheets for JK710C  | Hager

    Product data sheets for JK710C

    UK_ED_TDS_AboardsDimensions.pdf

    PDF
    103 KB
  • Product declaration

    Image EU Declaration of conformity for JK710C  | Hager

    EU Declaration of conformity for JK710C

    Declaration

    PDF
    177 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.