JK218BDFG
JK218 112 Module Side DIN Box Glazed
EAN
5015652258056
Quantity
1
Trade price*
£436.49 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current250 A
-
- Dimensions
- Depth of installed product165.5 mm
- Height of installed product1400 mm
- Width of installed product465 mm
-
- Capacity
- Number of modules112
-
- Cover, door
- Type of door closingQuarter turn lock
- Door lockingwith key
- InterlockableNo
-
- Materials
- Colourbeige
- RAL colourRAL 1001 - Beige
- RAL colour number7035
- MaterialSteel
-
- Equipment
- Number of rows7
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP3X
- Protection classProtection class III
-
More documentation
Tools and software
BIM models for JK218BDFG | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
