96 Module Side DIN Rail Box Amendment 3 JK216BDFA3

EAN-Nr.
5015652601463
Packaging
1 Prt.
£551.48
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Barrel lock
  • Interlockable
    No
Materials
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Number of rows
    6
  • Can be accessorized
    Yes
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.