250A 2+20 Way Hybrid TPN With Switch Disconnector and Glazed Door JK20220BGSD

EAN-Nr.
5015652601258
Packaging
1 Prt.
Price
£1,614.04
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
  • Protection class
    isol.class I

Downloads

  • Product image

    Image JK20220BGSD  | Hager

    Product Image JK20220BGSD

  • Product notice

    Image Instruction manuals for JK20220BGSD  | Hager

    Instruction manuals for JK20220BGSD

    PDF
    1 MB
  • Product datasheet

    Image Product data sheets for JK20220BGSD  | Hager

    Product data sheets for JK20220BGSD

    UK_COMMERCIAL_TDS_HYBRIDBOARD.PDF

    PDF
    248 KB
  • Product declaration

    Image EU Declaration of conformity for JK20220BGSD  | Hager

    EU Declaration of conformity for JK20220BGSD

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for JK20220BGSD  | Hager

    EU Declaration of conformity for JK20220BGSD

    Declaration

    PDF
    180 KB
  • Product ROHS

    Image RoHS certificate for JK20220BGSD  | Hager

    RoHS certificate for JK20220BGSD

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.