250A 2+20 Way Hybrid TPN Board With Plain Door JK20220B

EAN-Nr.
5015652600510
Packaging
1 Prt.
Price
£1,093.35
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
  • Protection class
    isol.class I

Downloads

  • Product image

    Image JK20220B  | Hager

    Product Image JK20220B

  • Product notice

    Image Instruction manuals for JK20220B  | Hager

    Instruction manuals for JK20220B

    PDF
    1 MB
  • BIM models

    Image BIM models for JK20220B  | Hager

    BIM models for JK20220B

    Range : Type B TP&N Distribution Boards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK20220B  | Hager

    BIM models for JK20220B

    Range Typ.B TP&N Hybrid 250A without main device -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for JK20220B  | Hager

    BIM models for JK20220B

    Range Typ.B TP&N Hybrid 250A without main device -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
    Image BIM models for JK20220B  | Hager

    BIM models for JK20220B

    Range : Type B TP&N Distribution Boards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
  • Product datasheet

    Image Product data sheets for JK20220B  | Hager

    Product data sheets for JK20220B

    UK_COMMERCIAL_TDS_HYBRIDBOARD.PDF

    PDF
    248 KB
  • Product declaration

    Image EU Declaration of conformity for JK20220B  | Hager

    EU Declaration of conformity for JK20220B

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for JK20220B  | Hager

    EU Declaration of conformity for JK20220B

    Declaration

    PDF
    180 KB
  • Product ROHS

    Image RoHS certificate for JK20220B  | Hager

    RoHS certificate for JK20220B

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.