JK A Board 2 Row Plain Door JK129A

EAN-Nr.
5015654756628
Packaging
1 Prt.
Price
£592.12
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    107.7 mm
  • Height of installed product
    450 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I

Downloads

  • Product image

    Image JK129A  | Hager

    Product Image JK129A

  • Product declaration

    Image EU Declaration of conformity for JK129A  | Hager

    EU Declaration of conformity for JK129A

    Declaration

    PDF
    177 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.