JK A Board 1 Row PLain Door JK114A

EAN-Nr.
5015654756604
Packaging
1 Prt.
£358.05
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    107.7 mm
  • Height of installed product
    300 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
Equipment
  • Number of rows
    1
  • Can be accessorized
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.